(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eight Lock Series Sleeve for Replacement

Eight Lock Series Sleeve for Replacement
  • Volume Discount

Eight lock dedicated sleeve for replacement.

[Features]
· Band position, torque control, and tightening such as that for Takenoko + band tightening is not required.
· Product allows uniform assembly by everybody at the work site.
· The inner surface of the main body is flat and rubber packing is not used, allowing the use of SUS304 for the liquid contact area and resistant fluids for the brass.
· No need to worry about effluent from the packing.
· A Hakko proprietary laminated hose can be used for a wide range of applications

PDF

Part Number

Configured Part Number is shown.

Part Number
E-EL-12-SL
E-EL-15-SL
E-EL-19-SL
E-EL-25-SL
E-EL-32-SL
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable (suitable) hose size internal diameter x outer diameter
(mm)
1 Piece(s)Available

8 Days or more

12×18
1 Piece(s)Available

12 Days or more

15×22
1 Piece(s)Available

12 Days or more

19×26
1 Piece(s)Available

12 Days or more

25×33
1 Piece(s)Available

12 Days or more

32×41
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable (suitable) hose size internal diameter x outer diameter
(mm)

Loading...

  1. 1

Basic Information

Types Sleeve for Replacement Body Material POM Resin (Polyoxymethylene)

Additional Products in this Category

Tech Support