(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Series, Leak Port (NW25/LP15)

Part Number

Configured Part Number is shown.

NW25/LP15

 
Part Number
NW25/LP15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Adaptor Type Pipe O.D.
(mm)
Type Flange Outside Diameter A
(φ)
1 Piece(s)Available

8 Days or more

10NW25[Leak Port] Leak port(With flange)-a40

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW25/LP15 in the Adapter Series, Leak Port series.

Products like this...

Part Number
LP15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Adaptor Type Pipe O.D.
(mm)
Type Flange Outside Diameter A
(φ)
1 Piece(s)Available

8 Days or more

10-[Leak Port] Leak port(Without flange)15b-

Additional Products in this Category

Tech Support