(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Formation Bellows MFJ, (JIS Flange Both Ends Fixed Included)

Formation Bellows MFJ, (JIS Flange Both Ends Fixed Included)
  • Volume Discount

Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFJ-020
MFJ-050
MFJ-080
MFJ-100
MFJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Flange End‐to‐End Dimension L
1 Piece(s)Available

8 Days or more

103322.5JIS20A60
1 Piece(s)Available

8 Days or more

106549.5JIS50A105
1 Piece(s)Available

8 Days or more

109577JIS80A110
1 Piece(s)Available

8 Days or more

10125105.5JIS100A110
1 Piece(s)Available

8 Days or more

10176156.5JIS150A100

Loading...

  1. 1

Basic Information

Connecting Part JIS flanges at both ends Types Bellows Applicable Fluid Air (Vacuum)
Bellow material 316L Stainless Steel Flange Material 304 Stainless Steel

Additional Products in this Category

Tech Support