(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PP Strainer Valve

PP Strainer Valve
  • Volume Discount

A strainer Valve with excellent chemical resistance allowing for simple maintenance and removal of coarse powder residue in the liquid.

[Features]
- Double water cutoff/filter functionality.
- Simply connect between liquid circuits for simple maintenance and removal of coarse powder residue in the liquid.
-The strainer can be removed for cleaning.

Part Number

Configured Part Number is shown.

SC-08P

Part Number
SC-08P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Other Related Parts Details of Other Related Components Valve Normal Operating Pressure 0.1MPa or Less
Specifications Main Body Set Connection Tube Size(φ) 8 Operating Temperature Range(℃) Normal Temperature
Main Body Material (Other Related Parts) PP Sealing Material (Other Related Parts) Strainer part:Fluorine Rubber

Please check the type/dimensions/specifications of the part SC-08P in the PP Strainer Valve series.

Additional Products in this Category

Tech Support