(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PP Joint Plug Male Screw Type (JS-04P)

PP Joint  Plug  Male Screw Type JS-04P
  • Volume Discount

A joint with excellent chemical resistance, ideal for the food, chemical, and medical sectors.

Part Number

Configured Part Number is shown.

JS-04P

Part Number
JS-04P
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material PP Adhesive Materials No Sealing Material
Applicable Fluid Water Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard / Physics and chemistry equipments / Medical Equipment / Foods・Beverage Equipment Normal Operating Pressure 0.7MPa or Less
Operating Temperature Range(℃) 0~50

Please check the type/dimensions/specifications of the part JS-04P in the PP Joint Plug Male Screw Type series.

Products like this...

Part Number
JS-02P
JS-03P
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8

Additional Products in this Category

Tech Support