(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PP Joint Plug Bamboo Shoot Type (Part Numbers)

PP Joint  Plug  Bamboo Shoot Type
  • Volume Discount

A joint with excellent chemical resistance, ideal for the food, chemical, and medical sectors.

Part Number

Configured Part Number is shown.

Part Number
JT-02P
JT-03P
JT-04P
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

10
10 Piece(s)Available

9 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material PP Adhesive Materials No Sealing Material
Applicable Fluid Water Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard / Physics and chemistry equipments / Medical Equipment / Foods・Beverage Equipment Normal Operating Pressure 0.7MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support