(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax ES Series (for Air) Plug Male Thread Type (Part Numbers)

Joplax ES Series (for Air) Plug Male Thread Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.

[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
 *Combining products within the same series is recommended.

Part Number

Configured Part Number is shown.

Part Number
JS-02
JS-03
JS-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Mating Female Thread Size
1 Piece(s)Available

8 Days or more

[Resin] Nylon (PA)Rc(PT)1/4
1 Piece(s)Available

8 Days or more

[Resin] Nylon (PA)Rc(PT)3/8
1 Piece(s)Available

8 Days or more

[Resin] Polyacetal (POM)Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials No Sealing Material Applicable Fluid Air
Male/Female Plug Valve Structure Single Passage Opening Closing Type Thread Type Male Threads Type
Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support