(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Doppler ES Series (AIR) Socket, Male Screw-Type

Doppler ES Series (AIR) Socket, Male Screw-Type
  • Volume Discount

The standard in lightweight plastic joints. Working comfortably with one-touch connection.

[Features]
· Easy removal through one-touch connection method.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance property.
· The sockets and plugs of the Jopla series, which are made of plastic and are lightweight, can be combined regardless of the connection shape and size.
 *It is recommended to combine products within the same series.

Part Number

Configured Part Number is shown.

Part Number
TS-2NR
TS-3NR
TS-4NR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
1 Piece(s)Available

8 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material PPE+PA Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support