(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Doppler ES Series (AIR) Socket, Barb Type

Doppler ES Series (AIR) Socket, Barb Type
  • Volume Discount

A classic standard lightweight plastic joint. A one-touch connection for making work easier.

[Features]
· Simple to attach/detach by a one-touch connection.
· Safety locking mechanism.
· Utilizes a superior anti-shock engineering plastic.
· The JOPLA Series sockets are made of lightweight plastic. These fittings can be combined regardless of shape and size.
· *We recommended using combinations within the same Series.

Part Number

Configured Part Number is shown.

Part Number
TT-2NR
TT-3NR
TT-4NR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material PPE+PA Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support