(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three-lock Flange (Fine)【1-250 Pieces Per Package】 (Part Numbers)

Three-lock Flange (Fine)
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Three locknuts
•Material: Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric fine

Part Number

Configured Part Number is shown.

Part Number
FTHRLF10-3W
FTHRLF10-C
FTHRLF10-U
FTHRLF12-3W
FTHRLF12-C
FTHRLF12-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

-10Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-10Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Chromate PlatingBox/package[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Bright Chromate PlatingBox/packageBright Chromate Plating

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric fine Application / function Stop loosening
Self-Loosening details Three locknuts

Additional Products in this Category

Tech Support