(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(+) Roofing High-low【1,000 Pieces Per Package】 (Part Numbers)

(+) Roofing High-low
  • Volume Discount

The screw threading is structured in two layers, high and low. The sharp high layer threading prevents splintering and rupture of the materials, and low threading provides strong holding power for stable insertion.

Part Number

Configured Part Number is shown.

JPF-NOJ4.6-18-3B

Part Number
JPF-NOJ4.6-18-3B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Types For Sheathing Roof Board Nominal of Thread (M) 4.6 Length under neck 18
Material Iron Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent Black
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Pan
Thread ridge Type Tap-Tight Application Standard Applicable Mating Material Hanger + Noji Plate

Additional Products in this Category

Tech Support