(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
Has a strength class equivalent to that of Steel although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.
[Nominal M] 6, 8, 10, 12
[Strength Class (Stainless Steel] 109,
[Application] High Strength
[Screw Type] Complete Thread, Half Thread
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | 316L Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. | Application | High Strength | Strength Class(Stainless) | 10.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy