(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Double Tab Washer【1-3,000 Pieces Per Package】 (Part Numbers)

Double Tab Washer
  • Volume Discount

Has been used to prevent loosening. Bending the protruding part of the round flat washer around the nut prevents it from coming loose or turning. Tongue is two sheets.

Part Number

Configured Part Number is shown.

WTNB-316L-M20

Part Number
WTNB-316L-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No2120-1.2Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Tab Washers-One/Two-Tabbed

Please check the type/dimensions/specifications of the part WTNB-316L-M20 in the Double Tab Washer series.

Products like this...

Part Number
WTNB-316-M6
WTNB-316-M8
WTNB-316L-M12
WTNB-BR-M10
WTNB-BR-M12
WTNB-BR-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

10 Days or more

10Stainless Steel[Not Provided] No6.56-0.5Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316 Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.58-0.5Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316 Stainless Steel[Not Provided] No
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No12.512-0.8Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No10.510-0.8Low Quantity Available beginning with 1 pc.--[Not Provided] No
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No12.512-0.8Low Quantity Available beginning with 1 pc.--[Not Provided] No
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No1716-1.2Low Quantity Available beginning with 1 pc.--[Not Provided] No

Additional Products in this Category

Tech Support