(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Internal-Tooth Lock Washer - TLWI Series【1-60,000 Pieces Per Package】 (Part Numbers)

Internal-Tooth Lock Washer - TLWI Series
  • Volume Discount

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number

Configured Part Number is shown.

TLWI-ST3W-M20

Part Number
TLWI-ST3W-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2120-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White32

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Toothed washer, chrysanthemum shape Type, Toothed Washer Internal Teeth Profile

Please check the type/dimensions/specifications of the part TLWI-ST3W-M20 in the Internal-Tooth Lock Washer - TLWI Series series.

Products like this...

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-ST3W-M22
TLWI-ST3W-M24
TLWI-ST3W-M3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] No11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No8.48-0.8Low Quantity Available beginning with 1 pc.-[Not Provided] No15
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating6.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2322-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White35
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2524-1.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White38
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White6.5

Additional Products in this Category

Tech Support