(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal-Tooth Lock Washer - TLWI Series【1-60,000 Pieces Per Package】

Internal-Tooth Lock Washer - TLWI Series
  • Volume Discount

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number

Configured Part Number is shown.

Part Number
TLWI-PB-M3
TLWI-PB-M4
TLWI-PB-M5
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-PBN-M4
TLWI-PBN-M5
TLWI-PBN-M6
TLWI-PBN-M8
TLWI-ST3B-M3
TLWI-ST3B-M4
TLWI-ST3B-M8
TLWI-ST3W-M2
TLWI-ST3W-M3
TLWI-ST3W-M4
TLWI-ST3W-M5
TLWI-ST3W-M6
TLWI-ST3W-M8
TLWI-ST3W-M10
TLWI-ST3W-M12
TLWI-ST3W-M14
TLWI-ST3W-M16
TLWI-ST3W-M18
TLWI-ST3W-M20
TLWI-ST3W-M22
TLWI-ST3W-M24
TLWI-ST3W-M30
TLWI-ST3W-W1/2
TLWI-ST3W-W3/8
TLWI-STC-M30
TLWI-STCB-M4
TLWI-STCB-M6
TLWI-STCB-M12
TLWI-STN-M3
TLWI-STN-M4
TLWI-STN-M5
TLWI-STN-M6
TLWI-STN-M8
TLWI-STN-M10
TLWI-STN-M12
TLWI-STN-M14
TLWI-STN-M16
TLWI-STN-M18
TLWI-STN-M20
TLWI-STN-M22
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No3.23-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] No6.5
1 Piece(s)Available

Same day

Stock

10[Phosphor Bronze] C5191R-H[Not Provided] No4.34-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] No8.5
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No5.35-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] No10
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] No11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No8.48-0.8Low Quantity Available beginning with 1 pc.-[Not Provided] No15
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating6.5
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating8.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating10
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating11
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating8.48-0.8Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating15
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Black3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent Black6.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Black4.34-0.45Box/package[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent Black8.5

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Black8.48-0.8Box/package[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent Black15

60,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2.22-0.3Box/package[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White4.8
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White6.5
1 Piece(s)

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White8.5
1 Piece(s)

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White10
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White11
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White8.48-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White15
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White10.510-0.9Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White18
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White12.512-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White21
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White14.514-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White23
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White16.516-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White26
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White1918-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White29
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2120-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White32
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2322-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White35
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2524-1.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White38
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White3130-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White43
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White13-1/21Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White22.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White9.8-3/80.9Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White17.5
1 Piece(s)Available

8 Days or more

-[Steel] Steel[Chromate Plating] Chromate Plating3130-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Chromate Plating] Chromate Plating43
1 Piece(s)Available

9 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate8.5

7,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate6.46-0.6Box/package[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate11

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate12.512-1Box/package[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate21
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating6.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating8.5
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating10
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating11

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating8.48-0.8Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating15

1,800 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating10.510-0.9Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating18

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating12.512-1Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating21

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating14.514-1Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating23
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating16.516-1.2Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating26

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating1918-1.2Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating29

400 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating2120-1.4Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating32

250 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating2322-1.4Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating35

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Toothed washer, chrysanthemum shape Type, Toothed Washer Internal Teeth Profile

Additional Products in this Category

Tech Support