(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curved Spring Washer - WD Series【1-600 Pieces Per Package】

Curved Spring Washer - WD Series
  • Volume Discount

Used with a hook bolt when installing corrugated plates, it can reduce the amount of packing.

Part Number

Configured Part Number is shown.

Part Number
WDS-ST3W-M5
WDS-STAY-M5
WDS-STAY-M6-25
WDS-STAY-M6-30
WDS-STC-M5-25
WDS-STC-M5-30
WDS-STC-M6-25
WDS-STC-M6-30
WDS-STU-M5-25
WDS-STU-M5-30
WDS-STU-M6-25
WDS-STU-M6-30
WDS-SUS-M4
WDS-SUS-M5-25
WDS-SUS-M5-30
WDS-SUS-M6-25
WDS-SUS-M6-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate551.2Box/packageLow Carbon Steel-[Trivalent Chromate] Trivalent White30

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelZinc Plating551.2Box/packageLow Carbon Steel-Hot Zinc Plating25

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelZinc Plating661.2Box/packageLow Carbon Steel-Hot Zinc Plating25

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelZinc Plating661.2Box/packageLow Carbon Steel-Hot Zinc Plating30

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating551.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating25

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating551.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating661.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Chromate Plating] Chromate Plating25

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating661.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating551.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating25
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating551.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating661.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating25
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating661.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No440.8Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No20
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No551.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No25
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No551.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No25
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support