(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load【1-10,000 Pieces Per Package】 (Part Numbers)

Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load
  • Volume Discount

Has a spring counter-force comparable to tightening axial force of bolts, preventing thread loosening caused by vibration and shock. It is possible to obtain a stable tightening axial force without fatiguing the tightening material due to the low pressure applied to the bearing surface.

Part Number

Configured Part Number is shown.

WDS1L-SUS-M8

Part Number
WDS1L-SUS-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No8.481.4Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Disc Spring Washers

Please check the type/dimensions/specifications of the part WDS1L-SUS-M8 in the Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load series.

Products like this...

Part Number
WDS1L-ST-M10
WDS1L-ST-M12
WDS1L-ST-M14
WDS1L-ST-M16
WDS1L-ST-M18
WDS1L-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric10.5101.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric13122.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric15142.5Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric17162.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric19183Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric21203.5Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric

Additional Products in this Category

Tech Support