(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, SSS Standard【1-500 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, SSS Standard
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M2 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel, Titanium

Part Number
CSHBT-ST3B-M2-5
CSHBT-ST-M2-3
CSHBT-ST-M2-4
CSHBT-ST-M2-5
CSHBT-ST-M2-6
CSHBT-ST-M2-8
CSHBT-ST-M2-10
CSHBT-ST-M2-12
CSHBT-ST-M2.5-3
CSHBT-ST-M2.5-4
CSHBT-ST-M2.5-5
CSHBT-ST-M2.5-6
CSHBT-ST-M2.5-8
CSHBT-ST-M2.5-10
CSHBT-ST-M2.5-12
CSHBT-ST-M3-3
CSHBT-STN-M2-3
CSHBT-SUS-M2-3
CSHBT-SUS-M2-4
CSHBT-SUS-M2-5
CSHBT-SUS-M2-6
CSHBT-SUS-M2-8
CSHBT-SUS-M2-10
CSHBT-SUS-M2-12
CSHBT-SUS-M2-14
CSHBT-SUS-M2-15
CSHBT-SUS-M2-18
CSHBT-SUS-M2-20
CSHBT-SUS-M2.5-3
CSHBT-SUS-M2.5-4
CSHBT-SUS-M2.5-5
CSHBT-SUS-M2.5-6
CSHBT-SUS-M2.5-8
CSHBT-SUS-M2.5-10
CSHBT-SUS-M2.5-12
CSHBT-SUS-M2.5-14
CSHBT-SUS-M2.5-15
CSHBT-SUS-M2.5-16
CSHBT-SUS-M2.5-20
CSHBT-SUS-M3-4
CSHBT-SUS-M3-5
CSHBT-SUS-M3-6
CSHBT-SUS-M3-7
CSHBT-SUS-M3-8
CSHBT-SUS-M3-10
CSHBT-SUS-M3-12
CSHBT-SUS-M3-14
CSHBT-SUS-M3-16
CSHBT-SUS-M3-18
CSHBT-SUS-M3-22
CSHBT-SUS-M3-30
CSHBT-SUS-M3-35
CSHBT-SUS-M3-50
CSHBT-SUS-M4-4
CSHBT-SUS-M4-5
CSHBT-SUS-M4-6
CSHBT-SUS-M4-7
CSHBT-SUS-M4-8
CSHBT-SUS-M4-10
CSHBT-SUS-M4-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1025[Steel] SCM[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1023[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1024[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

Same day

Stock

1025[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1026[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1028[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10210[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10212[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

102.53[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.54[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.55[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.56[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.58[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.510[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.512[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

Same day

Stock

1033[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1023[Steel] SCM[Nickel Plating] Nickel PlatingBox/package0.4
1 Piece(s)Available

8 Days or more

1023[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1024[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1025[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1026[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10210[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10212[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10214[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10215[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10218[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

10220[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.4
1 Piece(s)Available

8 Days or more

102.53[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.54[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.55[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.56[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.58[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.510[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.512[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.514[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.515[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

102.516[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

Same day

Stock

102.520[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.45
1 Piece(s)Available

8 Days or more

1034[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1037[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10314[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10316[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10318[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10322[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10330[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10335[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10350[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1044[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1045[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1047[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)0.7

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support