(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Bolt, Partially Threaded JIS B 1182【1-250 Pieces Per Package】

Square Bolt, Partially Threaded JIS B 1182
  • Volume Discount

Minimal bit sliding, wear, and damage, making it suitable for high-torque tightening. Metal mainly suited for construction reinforcement work.
In the old JIS standard products and the new JIS standard products, pitches are different depending on the size.
Please confirm before purchase.

Part Number

Configured Part Number is shown.

Part Number
SPNSQH-ST3W-M8-20
SPNSQH-ST3W-M12-45
SPNSQH-ST3W-M12-50
SPNSQH-ST-M12-45
SPNSQH-ST-M12-50
SPNSQH-STAY-M8-25
SPNSQH-STC-M8-20
SPNSQH-STC-M8-25
SPNSQH-STC-M12-45
SPNSQH-STC-M12-50
SPNSQH-STU-M8-20
SPNSQH-STU-M8-25
SPNSQH-STU-M12-45
SPNSQH-STU-M12-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit Thread Length
(mm)
1 Piece(s)Available

8 Days or more

10820[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)15

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

101245[Trivalent Chromate] Trivalent WhiteBox/package30
1 Piece(s)Available

8 Days or more

101250[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)30

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

101245[No] FabricBox/package30
1 Piece(s)Available

8 Days or more

101250[No] FabricLow Quantity (can be purchased from one)30
1 Piece(s)Available

8 Days or more

-825Hot Zinc PlatingLow Quantity (can be purchased from one)20

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-820[Chromate Plating] Chromate PlatingBox/package15

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-825[Chromate Plating] Chromate PlatingBox/package20

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1245[Chromate Plating] Chromate PlatingBox/package30

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1250[Chromate Plating] Chromate PlatingBox/package30
1 Piece(s)Available

8 Days or more

-820[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)15
1 Piece(s)Available

8 Days or more

-825[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)20

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1245[Bright Chromate Plating] Bright Chromate PlatingBox/package30
1 Piece(s)Available

8 Days or more

-1250[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)30
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit Thread Length
(mm)

Loading...

  1. 1

Basic Information

Shape Square Material SWCH Equivalent Thread ridge Type Metric coarse
Application Standard Screw Type Half Thread

Additional Products in this Category

Tech Support