(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pitch is different in both the old and new JIS standard products depending on size.
Please confirm before purchase.
Part Number
Configured Part Number is shown.
CSMCSJ-BR-M4-10
Nominal of Thread (M) | 4 | Length L (mm) | 10 |
---|---|---|---|
Pitch(mm) | 0.75 | Detailed Shape | Disc |
Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
Material | [Brass] Brass | Surface Treatment | [No] No |
Thread ridge Type | Metric coarse | Tip shape | [Flat End] Flat End |
Additional Shapes | Standard | Sales Unit | Box/package |
Show More | |||
Application | Standard | Screw Type | Complete thread |
RoHS | 10 | - | - |
Show Less |
Nominal of Thread (M) | 4 | Length L (mm) | 10 | Pitch(mm) | 0.75 |
---|---|---|---|---|---|
Detailed Shape | Disc | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
Material | Brass | Surface Treatment | No | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Standard | Sales Unit | Box/package |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSMCSJ-BR-M4-10 in the Disc Head Slotted Drive Screw - Former JIS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy