(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape【1-1,600 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Truss Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, black nickel, chrome plating, stainless steel plating, German brown plating, tin cobalt, black paint with white head paint, temper color

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip shape Other Special Shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support