(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Countersunk Head Phillips Drive Screw - Former JIS【1-1,600 Pieces Per Package】

Round Countersunk Head Phillips Drive Screw - Former JIS
  • Volume Discount

In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.

Part Number

Configured Part Number is shown.

Part Number
CSPRDJ-BR-M4-16
CSPRDJ-BR-M4-50
CSPRDJ-BR-M5-20
CSPRDJ-BR-M5-35
CSPRDJ-BRH-M3-12
CSPRDJ-BRH-M3-16
CSPRDJ-BRH-M3-25
CSPRDJ-BRH-M4-12
CSPRDJ-BRH-M4-16
CSPRDJ-BRH-M4-25
CSPRDJ-BRH-M4-30
CSPRDJ-BRH-M4-40
CSPRDJ-BRH-M4-50
CSPRDJ-BRH-M5-12
CSPRDJ-BRH-M5-16
CSPRDJ-BRH-M5-20
CSPRDJ-BRH-M5-25
CSPRDJ-BRH-M5-35
CSPRDJ-BRH-M5-40
CSPRDJ-BRH-M5-50
CSPRDJ-STU-M4-10
CSPRDJ-STU-M4-25
CSPRDJ-STU-M5-25
CSPRDJ-SUS-M4-12
CSPRDJ-SUS-M4-16
CSPRDJ-SUS-M5-12
CSPRDJ-SUS-M5-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit
1 Piece(s)Available

9 Days or more

104160.75[Brass] Brass[No] NoLow Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

104500.75[Brass] Brass[No] NoBox/package

400 Pieces Per Package

1 Pack(s)Available

9 Days or more

105200.9[Brass] Brass[No] NoBox/package

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

105350.9[Brass] Brass[No] NoBox/package

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

103120.6[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103160.6[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103250.6[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104120.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

700 Pieces Per Package

1 Pack(s)Available

9 Days or more

104160.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

104250.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

104300.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

104400.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

104500.75[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

105120.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

105160.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

400 Pieces Per Package

1 Pack(s)Available

9 Days or more

105200.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

105250.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

18 Days or more

105350.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

150 Pieces Per Package

1 Pack(s)Available

9 Days or more

105400.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

105500.9[Brass] Brass[Chrome Plating] Chrome PlatingBox/package

1,600 Pieces Per Package

1 Pack(s)Available

9 Days or more

-4100.75[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

700 Pieces Per Package

1 Pack(s)Available

9 Days or more

-4250.75[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

700 Pieces Per Package

1 Pack(s)Available

9 Days or more

-5250.9[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package
1 Piece(s)Available

9 Days or more

104120.75[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

104160.75[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

105120.9[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

105300.9[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Round countersunk Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support