(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Truss Head Phillips Drive Screw【1-2,000 Pieces Per Package】

Small Truss Head Phillips Drive Screw
  • Volume Discount

· Detailed shape: Truss
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SUS304
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Application: Standard
· Screw type: Full thread
· Thread: M4, M5
· Length (mm): 4, 5, 6, 7, 8, 10, 11, 12, 14, 15, 16, 18, 20, 25, 28, 30, 35, 40, 45, 50
· Pitch (mm): 0.7, 0.8
· Surface treatment: None, German, brown plating, black paint with matte black head paint, black head paint, black paint with white head paint, temper color, temper color, dark temper color
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number

Configured Part Number is shown.

Part Number
CSPTRKT-SUS-M4-4
CSPTRKT-SUS-M4-5
CSPTRKT-SUS-M4-6
CSPTRKT-SUS-M4-7
CSPTRKT-SUS-M4-8
CSPTRKT-SUS-M4-10
CSPTRKT-SUS-M4-12
CSPTRKT-SUS-M4-14
CSPTRKT-SUS-M4-15
CSPTRKT-SUS-M4-16
CSPTRKT-SUS-M4-18
CSPTRKT-SUS-M4-20
CSPTRKT-SUS-M4-25
CSPTRKT-SUS-M4-30
CSPTRKT-SUS-M4-35
CSPTRKT-SUS-M4-40
CSPTRKT-SUS-M4-45
CSPTRKT-SUS-M4-50
CSPTRKT-SUS-M5-8
CSPTRKT-SUS-M5-10
CSPTRKT-SUS-M5-12
CSPTRKT-SUS-M5-14
CSPTRKT-SUS-M5-15
CSPTRKT-SUS-M5-16
CSPTRKT-SUS-M5-20
CSPTRKT-SUS-M5-25
CSPTRKT-SUS-M5-30
CSPTRKT-SUS-M5-45
CSPTRKT-SUSGJB-M4-5
CSPTRKT-SUSGJB-M4-6
CSPTRKT-SUSGJB-M4-8
CSPTRKT-SUSGJB-M4-10
CSPTRKT-SUSGJB-M4-12
CSPTRKT-SUSGJB-M4-14
CSPTRKT-SUSGJB-M4-15
CSPTRKT-SUSGJB-M4-16
CSPTRKT-SUSGJB-M4-20
CSPTRKT-SUSGJB-M4-25
CSPTRKT-SUSGJB-M4-30
CSPTRKT-SUSGJB-M4-35
CSPTRKT-SUSGJB-M4-40
CSPTRKT-SUSGJB-M4-45
CSPTRKT-SUSGJB-M4-50
CSPTRKT-SUSGJB-M5-8
CSPTRKT-SUSGJB-M5-10
CSPTRKT-SUSGJB-M5-12
CSPTRKT-SUSGJB-M5-14
CSPTRKT-SUSGJB-M5-15
CSPTRKT-SUSGJB-M5-16
CSPTRKT-SUSGJB-M5-20
CSPTRKT-SUSGJB-M5-25
CSPTRKT-SUSSP1-M4-5
CSPTRKT-SUSSP1-M4-6
CSPTRKT-SUSSP1-M4-8
CSPTRKT-SUSSP1-M4-10
CSPTRKT-SUSSP1-M4-11
CSPTRKT-SUSSP1-M4-12
CSPTRKT-SUSSP1-M4-14
CSPTRKT-SUSSP1-M4-15
CSPTRKT-SUSSP1-M4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10440.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10460.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10470.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10480.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104100.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104120.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104140.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104150.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104160.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104180.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104200.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104250.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104300.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104350.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104400.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104450.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104500.7[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10580.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105100.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105120.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105140.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105150.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105160.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105200.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105250.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105300.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105450.8[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10460.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10480.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104100.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104120.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104140.7[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104150.7[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

104160.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104200.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104250.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104300.7[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

104350.7[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104400.7[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

104450.7[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

104500.7[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10580.8[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

105100.8[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105120.8[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

105140.8[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

105150.8[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105160.8[Copper Plating] German Brown platingBox/package

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

105200.8[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105250.8[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10450.7[Temper color] Temper colorBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10460.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10480.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104100.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104110.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104120.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104140.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104150.7[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104160.7[Temper color] Temper colorBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

Loading...

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material 304 Stainless Steel Equivalent Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Standard Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support