(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The shaft diameter of the part without a screw is smaller than the screw diameter, which prevents fall and loss of the screw.
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPTRH-SUS-M4-8 |
CSPTRH-SUS-M4-10 |
CSPTRH-SUS-M4-12 |
CSPTRH-SUS-M4-16 |
CSPTRH-SUS-M4-20 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 4 | Pitch(mm) | 0.7 | Detailed Shape | Truss |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Stainless Steel |
Surface Treatment | No | Thread ridge Type | Metric coarse | Tip shape | Flat End |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard / Fall Prevention |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy