(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Head Phillips Drive Screw【1-15,000 Pieces Per Package】 (Part Numbers)

Disc Head Phillips Drive Screw
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

Part Number

Configured Part Number is shown.

CSPCSZ-SUSTAL-M2.5-3

Part Number
CSPCSZ-SUSTAL-M2.5-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shapes Sales Unit Screw Type

5,000 Pieces Per Package

1 Pack(s)Available

27 Days or more

102.530.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoCoat with loosen prevention agent (A-lock)Box/packageComplete thread

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPCSZ-SUSTAL-M2.5-3 in the Disc Head Phillips Drive Screw series.

Products like this...

Part Number
CSPCSZ-316L-M2-6
CSPCSZ-316L-M2-8
CSPCSZ-316L-M2.6-10
CSPCSZ-SUSTAL-M2.5-4
CSPCSZ-SUSTAL-M2.5-5
CSPCSZ-SUSTAL-M2.5-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shapes Sales Unit Screw Type
1 Piece(s)Available

8 Days or more

10260.4[Stainless Steel] 316L Stainless Steel[No] NoStandardLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

10280.4[Stainless Steel] 316L Stainless Steel[No] NoStandardLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

102.6100.45[Stainless Steel] 316L Stainless Steel[No] NoStandardLow Quantity (can be purchased from one)Complete thread

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.540.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoCoat with loosen prevention agent (A-lock)Box/packageComplete thread

6,000 Pieces Per Package

1 Pack(s)Available

27 Days or more

102.550.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoCoat with loosen prevention agent (A-lock)Box/packageComplete thread

6,000 Pieces Per Package

1 Pack(s)Available

27 Days or more

102.560.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoCoat with loosen prevention agent (A-lock)Box/packageComplete thread

Additional Products in this Category

Tech Support