(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Head Phillips Drive Undercut Screw - Stainless Steel【1-2,500 Pieces Per Package】

Disc Head Phillips Drive Undercut Screw - Stainless Steel
  • Volume Discount

· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
· Materials: Equivalent to SUS304
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Application: Standard
· Screw type: Full thread
· Length (mm): 6, 8, 10, 15
· Surface treatment: None, German, brown plating, black paint, dark temper color
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number

Configured Part Number is shown.

Part Number
CSPCSA-SUS-M4-6
CSPCSA-SUS-M4-8
CSPCSA-SUS-M4-10
CSPCSA-SUS-M4-15
CSPCSA-SUSGJB-M4-6
CSPCSA-SUSGJB-M4-8
CSPCSA-SUSGJB-M4-10
CSPCSA-SUSGJB-M4-15
CSPCSA-SUSSP2-M4-6
CSPCSA-SUSSP2-M4-8
CSPCSA-SUSSP2-M4-10
CSPCSA-SUSSP2-M4-15
CSPCSA-SUSTBS-M4-6
CSPCSA-SUSTBS-M4-8
CSPCSA-SUSTBS-M4-10
CSPCSA-SUSTBS-M4-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

106[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1015[No] NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Copper Plating] German Brown platingBox/package

2,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1015[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Temper color] Temper color (dark)Box/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

108[Temper color] Temper color (dark)Box/package

2,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Temper color] Temper color (dark)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1015[Temper color] Temper color (dark)Box/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106-Box/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108-Box/package

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1015-Box/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support