(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Countersunk Head Phillips Drive Screw - Stainless Steel【1-2,000 Pieces Per Package】

Round Countersunk Head Phillips Drive Screw - Stainless Steel
  • Volume Discount

· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Round plate
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SUS304
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Application: Standard
· Screw type: Full thread
· Length (mm): 6, 8, 10, 12, 14, 15, 16, 18, 20, 25
· Surface treatment: None, black paint
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number
CSPRDK7-SUS-M4-6
CSPRDK7-SUS-M4-8
CSPRDK7-SUS-M4-10
CSPRDK7-SUS-M4-12
CSPRDK7-SUS-M4-14
CSPRDK7-SUS-M4-15
CSPRDK7-SUS-M4-16
CSPRDK7-SUS-M4-18
CSPRDK7-SUS-M4-20
CSPRDK7-SUS-M4-25
CSPRDK7-SUSTBS-M4-10
CSPRDK7-SUSTBS-M4-12
CSPRDK7-SUSTBS-M4-14
CSPRDK7-SUSTBS-M4-15
CSPRDK7-SUSTBS-M4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

106[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1014[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1015[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1018[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1020[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[No] NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1014-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1015-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1016-Box/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Round countersunk
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support