(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Large Truss Head Phillips Drive Screw

Large Truss Head Phillips Drive Screw
  • Volume Discount

[Nominal Thread (M)] 3
[Length L (mm)] 6
[Pitch (mm)] 0.5
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Screw type] Fully Threaded

Part Number

Configured Part Number is shown.

CSPTRDT-SUS-M3-6

Part Number
CSPTRDT-SUS-M3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L (mm) 6 Pitch(mm) 0.5
Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPTRDT-SUS-M3-6 in the Large Truss Head Phillips Drive Screw series.

Additional Products in this Category

Tech Support