(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Low round head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Application] Standard
[Length L (mm)] 20 25 30 35
[Surface treatment] None, German brown plating, black paint
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Low Flat Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | 304 Stainless Steel Equivalent |
Tip shape | Other Special Shapes | Additional Shapes | Standard | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy