(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Material] SWCH Equivalent Steel
[Nominal Size] M10, M12
[Strength Class(Steel)] 8.8
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
P=2 (Spring Washer)
[Application] High Strength
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Pitch(mm) | 1.25 | Detailed Shape | Small Diameter | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Hex | Material | SWCH Equivalent | Thread ridge Type | Metric fine |
Tip shape | Flat End | Additional Shapes | Washer Included | Sales Unit | Box/package |
Application | High Strength | Strength Class(Steel) | 8.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy