(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Nominal Thread (M)] 4
[Length L (mm)] 10
[Pitch (mm)] 0.7
[Detailed Shape] Truss
[Drive Style] Phillips
[Basic Shape] Standard (Round)
[Material] Equivalent to SUS304
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Sales Unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
P-1 (JIS Flat Washer)
Part Number
Configured Part Number is shown.
CSPTRZ-SUS-M4-10
Nominal of Thread (M) | 4 | Length L (mm) | 10 |
---|---|---|---|
Pitch(mm) | 0.7 | Detailed Shape | [Truss] Truss |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Stainless Steel] 304 Stainless Steel Equivalent | Surface Treatment | [No] No |
Thread ridge Type | Metric coarse | Tip shape | [Flat End] Flat End |
Additional Shapes | Washer Included | Sales Unit | Low Quantity Available beginning with 1 pc. |
Show More | |||
Application | Standard | RoHS | 10 |
Show Less |
Nominal of Thread (M) | 4 | Length L (mm) | 10 | Pitch(mm) | 0.7 |
---|---|---|---|---|---|
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | 304 Stainless Steel Equivalent | Surface Treatment | No | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Washer Included | Sales Unit | Low Quantity Available beginning with 1 pc. |
Application | Standard |
Please check the type/dimensions/specifications of the part CSPTRZ-SUS-M4-10 in the Truss Head Screw with Flat Washer - Stainless Steel, M4, Phillips series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy