(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Truss Head Combination Phillips/Slotted Screw【1-1,500 Pieces Per Package】

Truss Head Combination Phillips/Slotted Screw
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to SUS304, Brass
[Surface treatment] None, Non-chrome black, Trivalent black, Bright chromate plating, Chrome plating, Nickel plating, Chrome plating, Trivalent stainless steel coating, German-brown plating, Black paint

Part Number

Configured Part Number is shown.

Part Number
CSBTR-BRH-M4-8
CSBTR-BRN-M4-8
CSBTR-ST3B-M4-8
CSBTR-ST3B-M4-10
CSBTR-ST3B-M4-12
CSBTR-STC-M4-8
CSBTR-STC-M4-10
CSBTR-STC-M4-12
CSBTR-STSP3-M4-8
CSBTR-STSP3-M4-10
CSBTR-STSP3-M4-12
CSBTR-STT3SC-M4-8
CSBTR-STT3SC-M4-10
CSBTR-STT3SC-M4-12
CSBTR-STU-M4-8
CSBTR-STU-M4-10
CSBTR-STU-M4-12
CSBTR-SUS-M4-6
CSBTR-SUS-M4-8
CSBTR-SUS-M4-10
CSBTR-SUS-M4-12
CSBTR-SUSGJB-M4-6
CSBTR-SUSGJB-M4-8
CSBTR-SUSGJB-M4-10
CSBTR-SUSGJB-M4-12
CSBTR-SUSTBS-M4-6
CSBTR-SUSTBS-M4-8
CSBTR-SUSTBS-M4-10
CSBTR-SUSTBS-M4-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

108[Brass] Brass[Chrome Plating] Chrome PlatingBox/package
1 Piece(s)Available

8 Days or more

108[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

1012[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-10[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-12[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

108[Steel] SWCH Equivalent[Non-chrome] Non-chrome BlackBox/package

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Steel] SWCH Equivalent[Non-chrome] Non-chrome BlackBox/package

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[Steel] SWCH Equivalent[Non-chrome] Non-chrome BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

108[Steel] SWCH Equivalent[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Steel] SWCH Equivalent[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[Steel] SWCH Equivalent[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

106[Stainless Steel] 304 Stainless Steel Equivalent[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010[Stainless Steel] 304 Stainless Steel Equivalent[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1012[Stainless Steel] 304 Stainless Steel Equivalent[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel Equivalent-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel Equivalent-Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Stainless Steel] 304 Stainless Steel Equivalent-Box/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Truss
Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round) Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support