(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Head Combination Phillips/Slotted Assembly Screw - Brass, Coarse

Flat Head Combination Phillips/Slotted Assembly Screw - Brass, Coarse
  • Volume Discount

In locations where appearance is regarded as important, it will be removed and mounted several times. Suitable for bookbinding, albums, files, furniture, etc.

Part Number

Configured Part Number is shown.

Part Number
SPBFLS-BRN-M5-4
SPBFLS-BRN-M5-5
SPBFLS-BRN-M5-6
SPBFLS-BRN-M5-8
SPBFLS-BRN-M5-10
SPBFLS-BRN-M5-12
SPBFLS-BRN-M5-15
SPBFLS-BRN-M5-17
SPBFLS-BRN-M5-20
SPBFLS-BRN-M5-25
SPBFLS-BRN-M5-31
SPBFLS-BRN-M5-34
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1017
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1031
1 Piece(s)Available

8 Days or more

1034
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Pitch(mm) 0.8 Detailed Shape Flat
Mounting Hole Shape Phillips or Flathead Basic Shape Other screws Material Brass
Surface Treatment Nickel Plating Thread ridge Type Metric coarse Tip shape Other Special Shapes
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support