(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Phillips Drive Screw - Full Thread【11-146 Pieces Per Package】

Pan Head Phillips Drive Screw - Full Thread
  • Volume Discount

[Type B70]
 • A trivalent chromate product with a low impact on the environment.

[Type B01/B05]
 • A small general Phillips head screw.

[Type TB91]
 • The bolt features properties of titanium, such as being lightweight, tough, free from rust, not hazardous, anti-static, and excellent chemical resistance.
 • For general usage requiring strength, heat resistance, and abrasion resistance.
 • For assembling precision equipment where deformation is not permitted.

PDF

Part Number

Configured Part Number is shown.

Part Number
B010545
B010620
B010635
B010640
B010675
B050650
B050820
B050825
B050830
B050840
B7010405
B7010435
B7010506
B7010515
B7010545
B7010616
B7010620
B7010625
B7010645
B7010660
B7010665
B7010675
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

5450.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8604989999051070159-0367394.14

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8804989999051223159-0472451.52

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

6351[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8554989999051261159-0502452.21

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

6401[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8504989999051278159-0511454

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

6751[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8184989999051346159-0588256

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

6501[Stainless Steel] Stainless SteelNo4.8154989999052145159-1223162

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

8201.25[Stainless Steel] Stainless SteelNo4.8174989999052268159-1258200.77

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

8251.25[Stainless Steel] Stainless SteelNo4.8154989999052275159-1266200.55

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

8301.25[Stainless Steel] Stainless SteelNo4.8134989999052282159-1274233.09

11 Pieces Per Package

1 Pack(s)Available

9 Days or more

8401.25[Stainless Steel] Stainless SteelNo4.8114989999052305159-1291198.55

146 Pieces Per Package

1 Pack(s)Available

8 Days or more

450.7[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.81464989999076561285-4392131.4

54 Pieces Per Package

1 Pack(s)Available

8 Days or more

4350.7[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8544989999076660285-4490171.2

84 Pieces Per Package

1 Pack(s)Available

8 Days or more

560.8[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8844989999076752285-4589168

71 Pieces Per Package

1 Pack(s)Available

9 Days or more

5150.8[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8714989999076790285-4627213

31 Pieces Per Package

1 Pack(s)Available

8 Days or more

5450.8[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8314989999076868285-4694203.6

46 Pieces Per Package

1 Pack(s)Available

8 Days or more

6161[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8464989999076974285-4805228

42 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8424989999076981285-4813237.9

36 Pieces Per Package

1 Pack(s)Available

8 Days or more

6251[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8364989999076998285-4821235.1

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

6451[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8224989999077032285-4864218.7

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

6601[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8144989999077063285-4899176.7

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

6651[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8134989999077070285-4902177.1

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

6751[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8114989999077094285-4929170
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Box/package
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support