(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Welding Nut - Carbon Steel【1-300 Pieces Per Package】

Cylindrical Welding Nut - Carbon Steel
  • Volume Discount

•Shape: Round nut
•Material: 1018 Carbon Steel (SS400 Equivalent)
•Application/Function: For welding
•Thread Ridge Type: Metric coarse

Part Number
RBNW-ST-M5-A15-B10
RBNW-ST-M5-A15-B15
RBNW-ST-M6-A15-B10
RBNW-ST-M6-A15-B15
RBNW-ST-M6-A15-B20
RBNW-ST-M8-A15-B15
RBNW-ST-M8-A15-B20
RBNW-ST-M8-A18-B13
RBNW-ST-M8-A19-B15
RBNW-ST-M8-A19-B18
RBNW-ST-M8-A19-B20
RBNW-ST-M8-A20-B15
RBNW-ST-M8-A20-B20
RBNW-ST-M8-A20-B30
RBNW-ST-M10-A20-B15
RBNW-ST-M10-A20-B20
RBNW-ST-M10-A20-B30
RBNW-STC-M6-A15-B10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Type B Dimension
1 Piece(s)Available

8 Days or more

105-Low Quantity (can be purchased from one)[No] Fabric1510
1 Piece(s)Available

8 Days or more

105-Low Quantity (can be purchased from one)[No] Fabric1515
1 Piece(s)Available

8 Days or more

106-Low Quantity (can be purchased from one)[No] Fabric1510
1 Piece(s)Available

8 Days or more

106-Low Quantity (can be purchased from one)[No] Fabric1515
1 Piece(s)Available

8 Days or more

106-Low Quantity (can be purchased from one)[No] Fabric1520
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric1515
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric1520

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108-Box/package[No] Fabric1813
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric1915
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric1918
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric1920
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric2015
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric2020
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] Fabric2030
1 Piece(s)Available

8 Days or more

1010-Low Quantity (can be purchased from one)[No] Fabric2015
1 Piece(s)Available

8 Days or more

1010-Low Quantity (can be purchased from one)[No] Fabric2020
1 Piece(s)Available

8 Days or more

1010-Low Quantity (can be purchased from one)[No] Fabric2030

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-6Chromate PlatingBox/package[Chromate Plating] Chromate Plating1510

Loading...

  1. 1

Basic Information

Material 1018 Carbon Steel (SS400 Equivalent) Thread ridge type Metric coarse Application / function For welding

Additional Products in this Category

Tech Support