(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Tough Lock【400 Pieces Per Package】 (Part Numbers)

Tough Lock
  • Volume Discount

Since three of the six surfaces of the nut are sloped conically, the tightening torque increases and nut loosening can be prevented.

Part Number

Configured Part Number is shown.

HNTLTF-ST3W-M8

Part Number
HNTLTF-ST3W-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SWCH Equivalent Surface Treatment Trivalent Chromate
Thread ridge type Metric coarse Application / function Stop loosening Sales Unit Box/package
Surface Treatment (Details) Trivalent White Locking Type Tough Lock

Please check the type/dimensions/specifications of the part HNTLTF-ST3W-M8 in the Tough Lock series.

Additional Products in this Category

Tech Support