(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Nut with Metal Spring Washer【200-500 Pieces Per Package】

Flange Nut with Metal Spring Washer
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other special shapes
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number
FNTLKP-ST3W-M6
FNTLKP-ST3W-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Box/package Surface Treatment (Details) Trivalent White
Self-Loosening details Other special shapes

Additional Products in this Category

Tech Support