(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - T-Nut, 2A, JIS Standard【150-700 Pieces Per Package】

Weld Nuts - T-Nut, 2A, JIS Standard
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Application/Function: For welding
•Thread Ridge Type: Metric coarse

Part Number
TBNW-ST3W-M10
TBNW-ST-M4
TBNW-ST-M5
TBNW-ST-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Height
(mm)

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent Chromate[Trivalent Chromate] Trivalent White11.5

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[No] No[No] Fabric6

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] No[No] Fabric7

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[No] No[No] Fabric8

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Application / function For welding
Sales Unit Box/package

Additional Products in this Category

Tech Support