(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - Square Type, 1C【800 Pieces Per Package】

Weld Nuts - Square Type, 1C
  • Volume Discount

•Shape: Square Nuts
•Material: SWCH Equivalent
•Application/Function: For welding
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

NSQW1C-STCB-M6

Part Number
NSQW1C-STCB-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material SWCH Equivalent Surface Treatment Chromate Plating
Thread ridge type Metric coarse Application / function For welding Sales Unit Box/package
Surface Treatment (Details) Black Chromate

Please check the type/dimensions/specifications of the part NSQW1C-STCB-M6 in the Weld Nuts - Square Type, 1C series.

Additional Products in this Category

Tech Support