(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Stable Nut - Small

Flange Stable Nut - Small
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric fine

Part Number

Configured Part Number is shown.

Part Number
FNTLFC-SUS-MS8
FNTLFC-SUS-MS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge type Metric fine
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No
Self-Loosening details Friction Nut

Additional Products in this Category

Tech Support