(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Silver plating, Copper plating, Tin plating
Part Number
Configured Part Number is shown.
Part Number |
---|
HNTLF-SUS-M5 |
HNTLF-SUS-M6 |
HNTLF-SUS-M8 |
Part Number |
---|
Loading...
Material | 304 Stainless Steel Equivalent | Surface Treatment | No | Thread ridge type | Metric coarse |
---|---|---|---|---|---|
Application / function | Self- Locking | Sales Unit | Low Quantity Available beginning with 1 pc. | Surface Treatment (Details) | No |
Locking Type | Friction Nut |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy