(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domed & Acorn Nuts - Brass, Nickel Coated, FRNCEB, Metric Coarse【1-500 Pieces Per Package】 (Part Numbers)

Domed & Acorn Nuts - Brass, Nickel Coated, FRNCEB, Metric Coarse
  • Volume Discount

•Shape: Acorn Nut
•Material: Brass
•Application/Function: General
•Surface Treatment: Nickel Plating
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
FRNCEB-BR-M3
FRNCEB-BR-M4
FRNCEB-BR-M5
FRNCEB-BR-M6
FRNCEB-BR-M8
FRNCEB-BR-M10
FRNCEB-BR-M12
FRNCEB-BRN-M3
FRNCEB-BRN-M4
FRNCEB-BRN-M5
FRNCEB-BRN-M6
FRNCEB-BRN-M8
FRNCEB-BRN-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

103-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

104-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

105-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

106-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

108-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

1010-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

1012-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

105Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Nickel PlatingBox/package[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

108Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

1010Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material Brass Thread ridge type Metric coarse Application / function Standard

Additional Products in this Category

Tech Support