(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut, Polycarbonate

Hex Nut, Polycarbonate
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: Polycarbonate
•Application/Function: Standard
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
HNT1-PC-M2
HNT1-PC-M2.6
HNT1-PC-M3
HNT1-PC-M4
HNT1-PC-M5
HNT1-PC-M6
HNT1-PC-M8
HNT1-PC-M10
HNT1-PC-M12
HNT1-PCTB-M4
HNT1-PCTBL-M3
HNT1-PCTBL-M4
HNT1-PCTG-M3
HNT1-PCTG-M4
HNT1-PCTR-M3
HNT1-PCTR-M4
HNT1-PCTW-M8
HNT1-PCTY-M3
HNT1-PCTY-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

102NoNo
1 Piece(s)Available

8 Days or more

102.6NoNo
1 Piece(s)Available

Same day

Stock

103NoNo
1 Piece(s)Available

8 Days or more

104NoNo
1 Piece(s)Available

8 Days or more

105NoNo
1 Piece(s)Available

Same day

Stock

106NoNo
1 Piece(s)Available

8 Days or more

108NoNo
1 Piece(s)Available

8 Days or more

-10NoNo
1 Piece(s)Available

8 Days or more

-12NoNo
1 Piece(s)Available

8 Days or more

104Painting / CoatingBlack Paint
1 Piece(s)Available

8 Days or more

103Painting / CoatingBlue Coating
1 Piece(s)Available

8 Days or more

104Painting / CoatingBlue Coating
1 Piece(s)Available

8 Days or more

103Painting / CoatingGreen paint
1 Piece(s)Available

8 Days or more

104Painting / CoatingGreen paint
1 Piece(s)Available

8 Days or more

103Painting / CoatingRed coating
1 Piece(s)Available

8 Days or more

104Painting / CoatingRed coating
1 Piece(s)Available

8 Days or more

108Painting / CoatingWhite Coating
1 Piece(s)Available

8 Days or more

103Painting / CoatingYellow Painting
1 Piece(s)Available

8 Days or more

104Painting / CoatingYellow Painting
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material Polycarbonate Thread ridge type Metric coarse
Application / function Standard Sales Unit Low Quantity (can be purchased from one) Hex nut standard A Type

Additional Products in this Category

Tech Support