(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.
Part Number
Configured Part Number is shown.
Part Number |
---|
IP-1-8-SUS |
IP-1-10-SUS |
IP-1-12-SUS |
IP-1-16-SUS |
Loading...
Type | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Body Material | 303 Stainless Steel | All Stainless | Not Compliant |
Pin Material | 303 Stainless Steel | Operation Knob | Presence | Body Surface Treatment | No |
Surface Treatment of Pin | No | Nose Heat Treatment | No | Accessory | Lock Nut |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy