(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plunger - Knob Type, Short, IPSL Series. (Part Numbers)

Indexing Plunger - Knob Type, Short, IPSL Series.
  • Volume Discount

[Features]
· Pulling the knob and rotating it by 90° locks the product with the center pin in a retracted state.
· Returning the knob to its original position releases the lock and the center pin returns to its original position.

PDF

Part Number

Configured Part Number is shown.

IPSL-6

 
Part Number
IPSL-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Short Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Body O.D./Thread M(mm) 12 Stroke I(mm) 6
Operation Knob Presence Body Surface Treatment Black Oxide Coating Surface Treatment of Pin No
Nose Heat Treatment No Pin Outer Diameter d(Ø) 6 Length(mm) 45
Accessory No Outer Diameter M [Details] M12

Please check the type/dimensions/specifications of the part IPSL-6 in the Indexing Plunger - Knob Type, Short, IPSL Series. series.

Additional Products in this Category

Tech Support