(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Return Type, without Hex Collar, IPN Series.

Indexing Plungers - Return Type, without Hex Collar, IPN Series.
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions. All screws are embedded into the device, only leaving the knob on the surface and making it look more attractive.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IPN-10-SUS
IPN-12-SUS
IPN-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Body O.D./Thread M
(mm)
Stroke I
(mm)
Body Surface Treatment Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 303 Stainless Steel303 Stainless Steel105No545M10
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 303 Stainless Steel303 Stainless Steel126No654.5M12
1 Piece(s)Available

55 Days or more

10[Steel] Steel SUM22L[Steel] Steel S45C2010Black Oxide Coating1080M20

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation Knob Presence
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support