(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short stroke, stainless steel, SPS series.

Spring Plungers - Short stroke, stainless steel, SPS series.
  • Volume Discount

All-stainless steel ball short-stroke plungers, ideal for food machinery/outdoor installation due to its superior anti-rust properties.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPS-4
SPS-5
SPS-6
SPS-8
SPS-10
SPS-12
SPS-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
1 Piece(s)Available

9 Days or more

1041.54.516
1 Piece(s)Available

9 Days or more

1052.3619.0
1 Piece(s)Available

11 Days or more

1062.5619.0
1 Piece(s)Available

9 Days or more

10831039.0
1 Piece(s)Available

9 Days or more

101031039.0
1 Piece(s)Available

9 Days or more

101241253.0
1 Piece(s)Available

9 Days or more

1016545100.0

Loading...

  1. 1

Basic Information

Tip material 303 Stainless Steel Body Material 303 Stainless Steel Mounting Method Screw-In
Thread-Locking Adhesive No Pin Plunger Type Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex
Main Body Surface Treatment No Tip surface treatment Nitriding Treatment Nose Heat Treatment No
Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support