(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspending Pipe Fixture, with Lantern Type Suspension Lock

Suspending Pipe Fixture, with Lantern Type Suspension Lock
  • Volume Discount

[Features]
· Lantern-type hanging band for use with SGP pipes.
· The "lock" is separately packed.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10146-0013
A10146-0028
A10146-0032
A10146-0047
A10146-0051
A10146-0066
A10146-0085
A10146-0090
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)

14 Days or more

20~Less than 3015A1/221.7
1 Piece(s)

14 Days or more

20~Less than 3020A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 4025A134
1 Piece(s)Available

11 Days or more

40~Less than 5032A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 5040A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 7050A260.5
1 Piece(s)Available

11 Days or more

70~Less than 8065A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 9080A389.1

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support