(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Threaded T Shaped Leg for Hanging Band

Threaded T Shaped Leg for Hanging Band
  • Volume Discount

•Material: Low Carbon Steel (SPCC)
•Surface Treatment: Bright chromate
•Type: Hanging Band Related Parts
•Quantity (piece): 1
•JAN Code: 4989999087437

Part Number

Configured Part Number is shown.

TPS312

Part Number
TPS312
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Material Low Carbon Steel (SPCC) Surface Treatment Bright chromate
Screw Dimension W3/8 Quantity(piece) 1 JAN code 4989999087437
Ordering Code 282-0978 Mass(g) 36.2

Please check the type/dimensions/specifications of the part TPS312 in the Threaded T Shaped Leg for Hanging Band series.

Additional Products in this Category

Tech Support