(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Band, Polypropylene Saddle (Coated Copper Pipe)

Resin Band, Polypropylene Saddle (Coated Copper Pipe)
  • Volume Discount

Floating piping coated steel pipe Polypropylene band

[Features]
· Floating piping coated copper pipe Polypropylene band.
· When a "PP saddle pedestal" is used, height adjustment can be performed 5 mm at a time.
· Use for indoor piping.
· Made of Polypropylene

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10511-0984
A10511-1003
A10511-1037
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Size Compatible Pipe Outer Diameter
(mm)
Color
1 Piece(s)Available

10 Days or more

10 to Less than 203/8BP1017Pearl White
1 Piece(s)Available

10 Days or more

20 to Less than 303/4BP2028Pearl White
1 Piece(s)Available

11 Days or more

10 to Less than 203/8PT1019White

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Coating Copper Pipe Material Polypropylene
Qty.(piece) 1

Additional Products in this Category

Tech Support